??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22330.0409 Ball Lock Connector
HELP_VARIABLE
Company
Halder
Description
EH 22330. - Ball Lock Connector, mounting in plastic, locakable
Bill of material
22330.0409 Ball Lock Connector
BESTNR
Ref. No.
22330.0409
AUS
Version
mounting in wood, 360° function
MAT
Material
stainless steel
D1
Nominal diameter
6.05 mm
L1
1 mm
L2
9 mm
D2
9.15 mm
D3
3.1 mm
L3
7 mm
D11
Locating hole
9.10 mm
TMIN
Temperature min.
-50 °C
TMAX
Temperature max.
150 °C
G
Weight
2.6 g
Embedded user actions